Bookmark and Share

Adjustable Band Hanger (TOLCO™)

TOLCO's Fig. 2 adjustable band hanger is recommended for suspension of non-insulated pipe with Fig. 220 shield.  Fig. 2NFPA accomodates the reduced rod schedule of NFPA 13.  The Fig. 2 adjustable band hanger is available for sizes 2-1/2 through 4 inch pipe and has a pre-galvanized finish (stainless steel also available).  Refer to technical data page for complete product specifications.

Technical Details

Manufacturer: 

TOLCO™

Part Number: 

2-0250, 
2-0300

Documents and Resources

Technical Data Sheets