Bookmark and Share

Cleanroom Sprinkler Cover Assembly

Viking Cleanroom Cover Assemblies are low-profile covers intended for use in cleanroom environments with Viking Mirage® Quick Response Concealed Pendent Sprinkler VK462 and MRI Sprinkler VK462. The silicone cover gasket is pre-assembled with the concealed cover for an acceptable sprinkler seal for use in a cleanroom or clean zone. The cover assembly is installed flush with the ceiling to provide a smooth appearance, and is available in several standard decorative finishes to meet design requirements.

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_022409

Part Number: 

13642-/CR

VK Number: 

VK462, 
VK464

Documents and Resources

Technical Data Sheets

Drawings

Approval Certificates