Bookmark and Share

COIN® K5.6 Quick Response Specific Application Upright Sprinkler (VK950)

  • Introducing a new quick response specific application upright sprinkler for combustible interstitial (concealed) spaces such as those found between floors and for low-pitch attics up to and including 2/12.
  • Coverage areas up to 16' x 16' and a maximum height of 60".
  • Designed to protect areas constructed of wood truss, non-combustible bar joist, solid wood joists, or composite wood joists.
  • cULus Listed for use in specific light hazard combustible and non-combustible concealed spaces requiring sprinkler protection as outlined in NFPA 13.
  • Can be installed in both CPVC and steel wet pipe sprinkler systems - can also be installed in dry systems when using steel pipe.
  • The new COIN® (COmbustible INterstitial) VK950 has a 200°F (93°C) temperature rating, a glass bulb operating element, and a 1/2" (15 mm) NPT thread.
  • Available in standard brass and corrosion-resistant ENT plating.

        Product Announcement