Commercial RiserPACK (AGF)

The Model 8000 Commercial RiserPACK™ is a prepackaged economical riser assembly designed for NFPA 13 wet fire sprinkler systems. The Commercial Model 8000 is available in two different riser styles and seven different size/connection combinations:
Bronze Riser:
· 1-1/4", 1-1/2", 2" NPT
· 1-1/2", 2" Groove
· 1-1/2", 2" NPT x Groove
Schedule 40 Fabricated Steel Riser with Red Powder Coated Finish:
· 2-1/2", 3", 4", 6" Groove
Technical Details
Manufacturer:
AGF Manufacturing
Part Number:
8321AS,
8412AS,
8422AS,
8431AS,
8442AS,
8462AS,
8472AS,
8482AS,
8492AS