Bookmark and Share

FPL Detector Cable (FC III & FC III-OH)

The FPL Detector Cable is a Plenum Fire Alarm cable designed for use in detection circuits. When properly installed in conduit, the FPL Detector Cable meets the requirements for use as the electrical conductor in the detection systems. The FPL Detector Cable consists of 2 number 16 copper conductors or 2 number 18 copper conductors with flexible insulation and jacket. This FPL cable is used in the detector circuit for the Viking Firecycle®III Multi-Cycle Release Control Panel.

Technical Details

Manufacturer: 

Viking

Page: 

F_031915

Part Number: 

19750, 
19749

Documents and Resources

Technical Data Sheets

Drawings

Approval Certificates