Bookmark and Share

Double Check Detector Assemblies, Maxim Series M300, M300N (Ames)

Stainless Steel Double Check Detector Assemblies with Tri-Link Check Valves for High Flow Fire Systems.  Series M300, M300N Double Check Valve Assemblies are specifically designed for high flow fire systems to prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. Its compact housing consists of two independently operating tri-link check valves, two shutoff valves, and four test cocks. It features a stainless steel housing and sleeve and is 70% lighter than traditional designs. Series M300, M300N features the certified lowest pressure loss and is designed for non-health hazard applications and may be installed under continuous pressure service to protect against both backpressure and backsiphonage. This Series is used primarily on fire sprinkler lines when it is necessary to monitor unauthorized use of water. Maximum Working Pressure: 175psi (12.06 bar).

Technical Details

Manufacturer: 

Ames

Part Number: 

M300BFG-0250 to -0800, 
M300NBFG-0250 to -0800, 
M300NOSY-0250 to -1000, 
M300OSY-0250 to -1000

Documents and Resources

Technical Data Sheets