Bookmark and Share

Firecycle® Multi-Cycle Detector Model B

The Viking Firecycle® Multi-Cycle Detector is a heat sensitive, normally closed, electrical detector, which operates at a fixed temperature. It is rate compensating and features automatic recycling. The detection units are connected with fire-resistant detector cable in series from and to the Firecycle® Multi-Cycle Control Panel. When a detector is heated to the temperature set point, a mechanical switch opens and breaks the series circuit interrupting the flow of current. When the temperature drops below the set point, the circuit is re-established.

Technical Details

Manufacturer: 

Viking

Page: 

F_071697

Part Number: 

04711A, 
04717A, 
04718A, 
04719A, 
08288, 
08289, 
08290

Documents and Resources

Technical Data Sheets

Approval Certificates