Bookmark and Share

Firecycle® Multi-Cycle OH Detector Model C

Firecycle® Multi-Cycle OH Detector Model C

The Viking Firecycle® Multi-Cycle OH Detector is a heat sensitive, normally closed, electrical detector, which operates at a fixed temperature. It is rate compensating and features automatic recycling. The detection units are connected with fire-resistant detector cable in series from and to the Firecycle® III Multi-Cycle Control Panel. When a detector is heated to the temperature set point, a mechanical switch opens and breaks the series circuit interrupting the flow of current. When the temperature drops below the set point, the circuit is re-established.

Technical Details

Manufacturer: 

Viking

Page: 

F_040902

Part Number: 

11723, 
11724, 
11725, 
11726, 
11727, 
11728, 
11729, 
11730

Documents and Resources

Technical Data & Instructions

Drawings

Revit® Files

Approval Certificates