Bookmark and Share

VK462, VK463 HP - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K5.6)

VK462, VK463 HP - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K5.6)

Viking Mirage® Standard and Quick Response Concealed Pendent Sprinkler VK462 and HP Sprinkler VK463 are thermosensitive glass-bulb spray sprinklers designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.
 

Technical Details

K Factor: 

5.6

Manufacturer: 

Viking

Page: 

F_103005

Part Number: 

13503A, 
13667A, 
13504, 
13642, 
15394, 
13503, 
13503JN, 
13667

VK Number: 

VK462, 
VK463

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings