Bookmark and Share

OSYSU Series Outside Screw and Yoke Valve Supervisory Switch

The OSYSU is used to monitor the open position on an OS&Y (outside screw and yoke) type gate valve. this device is available in two models; the OSYSU-1, containing one set of SPDT (Form C) contacts and the OSYSU-2, containing two sets of SPDT (Form C) contacts. These switches mount conveniently to most OS&Y valves ranging in size from 2" to 12" (50mm to 300mm). they will mount on some valves as small as 1/2" (12,5mm). The cover is held in place by two tamper resistant screws that require a special tool to remove. The tool is furnished with each device.

Technical Details



Part Number: 


Documents and Resources

Technical Data Sheets