Bookmark and Share

SuperFlex® Flexible Fire Sprinkler Drop

SuperFlex is a fully welded two-inch bend radius commercial fire drop, featuring a flexible, stainless steel hose with full ten-braid strand construction. SuperFlex is UL Listed with a tight two inch bend radius - offering up to twelve bends at its longest length of six feet. All SuperFlex drops are produced as one piece, eliminating several potential leak points.

SuperFlex cannot be bent any tighter than the two-inch UL Listed bend radius, and cannot be bent more times than the UL Listed maximum number of bends. This facilitates quick and easy final inspections, as inspectors are not required to count the number of bends or measure the diameter of the sprinkler hose. The product is easily identified by the bright blue SuperFlex label.

Technical Details

Manufacturer: 

FlexHead Industries

Documents and Resources

Technical Data Sheets