Bookmark and Share

VK3522 - Quick Response Pendent Sprinkler (K8.0)

The Viking VK3522 Quick Response Pendent Sprinkler is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratingsto meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive environments and are Listed and Approved as indicated in the Approval Chart.

As one of Viking's new XT1 models, the VK3522 is more compact for easier installation in tight spaces. All XT1 sprinklers incorporate a stainless steel deflector and an integrated spring and seal assembly that is Teflon® sealed and fully encapsulated to protect the Bellville spring against corrosion. The XT1 spring and seal assembly includes an innovative hinge to help prevent sprinkler components from lodging in the deflector upon activation. XT1 deflectors are corrosion resistant stainless steel, and are laser etched and easy to read for fast model identification.

Technical Details

K Factor: 

8.0 (115)

Manufacturer: 

Viking

Page: 

F_021416

Part Number: 

19921

VK Number: 

VK3522

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Animations