Bookmark and Share

Foam Ratio Controllers Model VRC

The Viking ratio controller accurately proportions foam concentrate into a water stream over a wide range of water flow rates. The controller proportions foam at concentrations of 1% or 3%. Ratio controllers are an integral part of an approved foam system. In addition to the ratio controller, the main components of the approved foam system are specific foam concentrates, a foam storage tank, a concentrate control valve and foam discharge devices. The discharge devices most commonly used are Sprinklers, Nozzles, Monitors, Grate Nozzles, Foam Makers and Foam Chambers. The system must be designed so that the ratio controller can accurately proportion foam over the range of flow rates expected during the system operation. Intended for use in Wet, Dry, Deluge, Preaction and Refrigerated Area applications.

Technical Details

Manufacturer: 

Viking

Page: 

F_031416

Documents and Resources

Technical Data Sheets

Product Quick Reference Guides

Animations

Viking Foam Products