Flow Control & Pressure Regulation
›
Flow Control Trim (Vertical)
Flow Control Trim (Vertical)
TRIMPAC® Flow Control with Electric Release
Model J Flow Control Valve Vertical Conventional Trim, 1-1/2" & 2" (38 & 50 mm)
Model J Flow Control Valve Vertical Conventional Trim, 2-1/2" & 3" (65 & 80 mm)
Model J Straight Through Flow Control Valve Vertical Conventional Trim Chart, 4" (100 mm)
Model J Straight Through Flow Control Valve Vertical Conventional Trim Chart, 6" (150 mm)
Model J-1 Flow Control Valve Vertical Trim, 8" (DN200)
1-1/2" & 2" (DN40 & DN50) Model J Flow Control Valve Vertical Stainless Steel Trim
3" - 8" (DN80 - DN200) Horizontal Solenoid Operated Flow Control Valve
3" - 8" (DN80 - DN200) Vertical Solenoid Operated Flow Control Valve