Bookmark and Share

RC-2 Reducing Coupling

The RC-2 Reducing Coupling makes it possible to directly connect two different pipe sizes, eliminating the need for two couplings and a reducing fitting. The specially designed reducing coupling gasket with a center rib assures proper positioning of the gasket and prevents the smaller pipe from telescoping into the larger during assembly.

Technical Details

Manufacturer: 

SPF/Anvil

Part Number: 

RC1-02000150, 
RC1-02500200, 
RC1-03000200, 
RC1-03000250, 
RC1-04000200, 
RC1-04000250, 
RC1-04000300, 
RC1-06000400, 
RC1-08000600, 
RC1G-02000150, 
RC1G-02500200, 
RC1G-03000200, 
RC1G-03000250, 
RC1G-04000200, 
RC1G-04000250, 
RC1G-04000300, 
RC1G-06000400, 
RC1G-08000600

Documents and Resources

Technical Data Sheets