Bookmark and Share

Residential RiserPACK (AGF)

The Model 8000 Residential RiserPACK™ is a prepackaged economical riser assembly designed for NFPA 13D and 13R residential fire sprinkler systems. The Residential Model 8000 includes a bronze riser and the following size/connection combinations:

· 1", 1-1/4", 1-1/2", 2" NPT
· 1-1/2", 2" Groove
· 1-1/2", 2" NPT x Groove

Larger size risers available on special order.

Technical Details

Manufacturer: 

AGF Manufacturing

Part Number: 

8102AS, 
8111AS, 
8112AS, 
8121AS, 
8122AS, 
8251AS

Documents and Resources

Technical Data Sheets