Bookmark and Share

RTS Series Room Temperature Switch

The RTS Series complies with the requirements of NFPA 13 and 72 for a room temperature switch to operate at 40°F to protect a dry pipe valve from freezing. The RTS can also be used for other temperature detection applications. Each unit consists of a bi-metal operating mechanism, featuring hermetically sealed precious metal contacts, N.O. or N.C., which automatically reset for repetitive operation, eliminating the need for sensing element replacement. Small compact design, highly resistant to vibration and corrosion. Easily installed using the enclosed hardware or adhesive mounting pad. Screw terminals permit easy installation in single or multiple detector circuits.

Technical Details

Manufacturer: 

Potter

Part Number: 

RTSC

Documents and Resources

Technical Data Sheets