Bookmark and Share

Sprinkler Wrenches and Cabinets

Sprinkler Wrenches

Viking sprinkler wrenches are special installation tools specifically designed for use with various Viking sprinklers and spray nozzles. The appropriate wrenches must be used with the indicated sprinklers and nozzles to provide the proper leverage when tightening sprinklers or nozzles and to minimize slippage during installation.

Sprinkler Cabinets

Viking sprinkler cabinets are metal enclosures constructed to store an emergency supply of spare sprinklers and a sprinkler installation wrench.

Technical Details

Manufacturer: 

Viking

Page: 

F_122598

Part Number: 

10896W/B, 
07398W, 
13577W/B, 
13655W/B, 
13635W/B, 
14031, 
14047W/B, 
13619, 
13623W/B, 
12144W/B, 
07297W/B, 
07565W/B, 
05118CW/B, 
11663W/B, 
10285W/B, 
12143W/B, 
08336W/B, 
10366W/B, 
10551W/B, 
10729, 
05812B, 
01724A, 
01725A, 
01731A, 
03985A, 
13196W/B, 
15466, 
15467W/B, 
15209W/R, 
15915, 
16208W/R, 
16267, 
16888M/B, 
13032W/B

Documents and Resources

Technical Data Sheets