Bookmark and Share

TESTanDRAIN, Model 1011T, Includes Pressure Relief Valve, Pressure Gauge, & Globe Valve - Made in USA

Similar to the Model 1000, the Model 1011T TESTanDRAIN® is a 300 PSI rated single handle ball valve specifically designed to provide both the test function and the express drain function required for a wet fire sprinkler system and features a tamper resistant test orifice and integral tamper resistant sight glasses. The Model 1011T has the added features of a Model 7000 Pressure Relief Valve with drainage piping, Model 7500 Pressure Gauge, and Model 7600 1/4" 3-Way Globe Valve. It is designed to relieve excess pressure caused by surges or temperature changes while solving the difficult problem of providing the relief valve with a drainage-piping outlet. The Model 1011T complies with the requirements of NFPA 13 which stipulate a pressure relief valve be installed on all gridded systems and downstream of all pressure reducing valves. Available in 3/4" through 2" sizes in both NPT and BSPT with all specifiable orifice sizes: 3/8" (2.8K), 7/16" (4.2K), 1/2" (5.6K), 17/32" (8.0K), 5/8" (11.2K, ELO), 3/4" (14.0K, ESFR), and K25.

Technical Details

Manufacturer: 

AGF

Part Number: 

Model 1011T (sizes 3/4", 
1", 
1-1/4", 
1-1/2", 
2")

Documents and Resources

Technical Data Sheets