Bookmark and Share

Vibration Pad

General’s Vibration Isolation Pads (Model # KVP4X4) are a simple form of vibration and noise control where two neoprene honey-combed sheets are adhered to a cork core.
Our Vibration Pads are 3” by 3” and 1” thick. They are rated at a max load of 50 pounds per square inch, 150 pounds maximum per pad and come in a box of 4.

Technical Details

Manufacturer: 

General Air

Part Number: 

KVP4X4

Documents and Resources

Technical Data Sheets