Bookmark and Share

VK202-D - Standard Response Concealed Pendent Sprinkler (K8.0)

Viking Standard Response Concealed Pendent Sprinklers are thermosensitive glass bulb spray sprinklers pre-assembled with a threaded adapter for installation with a domed cover that provides up to ½” (13 mm) of vertical adjustment. The cover plate is available with several decorative finishes to meet design requirements. The Electroless Nickel PTFE (ENT) finish has been investigated for installation in corrosive environments and is listed/approved as indicated in the Approval Charts. The ENT finish is only available for the sprinkler assembly, the cover plate is not plated.

Technical Details

K Factor: 

8.0

Manufacturer: 

Viking

Page: 

F_101912

Part Number: 

10142

VK Number: 

VK202-D

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard, 
Extra Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Drawings

Approval Certificates