Bookmark and Share

VK130, VK132 - Micromatic Stainless Steel Sprinkler (K5.6)

VK130, VK132 - Micromatic Stainless Steel Sprinkler (K5.6)

Viking Micromatic® Standard Response Stainless Steel Sprinklers are small, corrosion-resistant, thermosensitive, glass-bulb spray sprinklers. The design consists of a solid stainless steel frame and deflector, combined with a nominal 5 mm glass-bulb operating element and a specially plated spring. These sprinklers can withstand many harsh corrosive environments that may cause regular brass sprinklers to deteriorate.  Refer to technical data sheet for required design and installation criteria.

Technical Details

K Factor: 

5.6, 
81 metric

Manufacturer: 

Viking

Page: 

F_060691

Part Number: 

05012B, 
06483B

VK Number: 

VK130, 
VK132

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Standard

Occupancy Type: 

Light Hazard, 
Ordinary Hazard, 
Extra Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings; 6 ft (1,8 m) cULus

Max Spacing: 

Per Standards / Listings