Bookmark and Share

VK329 - Microfast® Quick Response Pendent Sprinkler (K2.8)

The Viking Microfast® Quick Response Pendent Sprinkler VK329 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and Polytetrafluoroethelyne (PTFE) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. (Note: FM Global has no approval classification for PTFE and Polyester coatings as corrosion resistant.)

Technical Details

K Factor: 

2.8

Manufacturer: 

Viking

Page: 

F_061714

Part Number: 

12981

VK Number: 

VK329

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Drawings

Product Quick Reference Guides

Approval Certificates