VK338, VK339 - Microfast QR Stainless Steel Sprinklers (K5.6)
Viking Microfast® Quick Response Stainless Steel Sprinklers are small, corrosionresistant, thermosensitive, glass-bulb spray sprinklers. The design consists of a solid stainless steel frame and deflector, combined with a nominal 3 mm glass-bulb operating element and a specially plated spring. These sprinklers can withstand many harsh corrosive environments that may cause regular brass sprinklers to deteriorate.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_073107
Part Number:
14692,
14693
VK Number:
VK338,
VK339
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings