Bookmark and Share

VK344 - Microfast® HP Quick Response Horizontal Sidewall High Pressure Sprinkler (K2.8)

The Viking Microfast® HP Quick Response Horizontal High Pressure Sidewall Sprinkler VK344 is a small thermosensitive glass bulb spray sprinkler available with various finishes and temperature ratings to meet design requirements. The special Polyester and PTFE coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in Approval Charts.

Technical Details

K Factor: 

2.8

Manufacturer: 

Viking

Page: 

F_080688

Part Number: 

12287

VK Number: 

VK344

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

250 psi (17 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings

Documents and Resources

Technical Data Sheets

Approval Certificates

Catalog Page