Bookmark and Share

VK461 - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K2.8)

VK461 - Mirage® Standard/Quick Response Concealed Pendent Sprinkler (K2.8)

Viking Mirage® Standard and Quick Response Concealed Pendent Sprinkler VK461 is a thermosensitive glass-bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.

Technical Details

K Factor: 

2.8

Manufacturer: 

Viking

Page: 

F_091506

Part Number: 

13831A, 
13504, 
13642, 
15394

VK Number: 

VK461

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings