Bookmark and Share

VK469 - QR ELO Concealed Pendent Sprinkler (K11.2)

The Viking Mirage® Model VK469 Quick Response ELO (Extra-Large Orifice) Concealed Pendent Sprinkler is designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired.

With an 11.2 (161) K-factor, this quick response sprinkler is specifically designed for applications requiring both a higher water density and the appearance of a flatplate concealed sprinkler. Typical applications include casinos, exhibition halls, hotel lobbies, airport terminals, places of worship, and certain retail environments. The sprinkler’s extra-large orifice allows for higher water densities to be applied even when limited water pressure is available. The VK469 may also eliminate the need for a fire pump, or reduce the size of the pump if required. On existing systems, replacing large orifice sprinklers with the VK469 ELO may provide the higher densities needed to increase the occupancy’s hazard classification.

The VK469 ELO sprinkler is cULus listed for up to and including Ordinary Hazard Group II occupancies. It has a 165°F (74°C) temperature rating and features a flat cover plate with ½” (13 mm) of vertical adjustment. The sprinkler’s cover plate is available in four standard finishes and a nearly unlimited variety of custom finishes.

Technical Details

K Factor: 

11.2

Manufacturer: 

Viking

Page: 

F_120508

Part Number: 

Sprinkler: 15764A, 
Cover Plate: 15765

VK Number: 

VK469

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard, 
Ordinary Hazard

Thread Size: 

1/2" NPT (15 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings