Bookmark and Share

VK504 - ESFR Dry Pendent Sprinkler (K16.8)

VK504 - ESFR Dry Pendent Sprinkler (K16.8)

Viking's Early Suppression Fast Response (ESFR) Dry Pendent Sprinkler VK504 is a fast response fusible element type sprinkler designed for use in storage areas subject to freezing and supplied from a wet system only, in an adjacent heated area. With a 16.8 (242 metric*) nominal K-Factor and special deflector, this sprinkler produces large, high-momentum water droplets in a hemispheric pattern below the deflector. This permits penetration of the fire plume and direct wetting of the burning fuel surface while cooling the atmosphere early in the development of a high-challenge fire.  Sprinkler VK504 may be used in the protection of most common storage materials, including encapsulated or unencapsulated Class I, II, III, and IV commodities, and Group A Plastics. ESFR Dry sprinklers can ONLY be installed in Wet systems! Not for installation in dry or preaction systems.

Technical Details

K Factor: 

16.8, 
242 (metric)

Manufacturer: 

Viking

Page: 

F_062613

Part Number: 

19225, 
19226, 
19227, 
19229, 
19230, 
19231, 
19233, 
19234, 
19231, 
19015, 
19016, 
19017

VK Number: 

VK504

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Fast (ESFR)

Occupancy Type: 

Storage

Thread Size: 

1-1/2" Grooved

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings