Bookmark and Share

VK520 - ESFR Upright Sprinkler (K14)

VK520 - ESFR Upright Sprinkler (K14)

Viking Early Suppression Fast Response (ESFR) Upright Sprinkler VK520 is a fast response fusible element type sprinkler designed for early fire suppression.  With a 14.0 (202 metric) nominal K-Factor and special deflector, this sprinkler produces large, high-momentum water droplets in a hemispheric pattern below the deflector. This permits penetration of the fire plume and direct wetting of the burning fuel surface while cooling the atmosphere early in the development of a high-challenge fire.

 

Viking has announced an obsoletion plan for this product. Please contact your Viking representative for availability information.

Technical Details

K Factor: 

14.0, 
202 metric

Manufacturer: 

Viking

Page: 

F_060298

Part Number: 

10625

VK Number: 

VK520

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Fast (ESFR)

Occupancy Type: 

Storage

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

Per Standards / Listings