VK531 - QR ELO Upright Sprinkler (Storage-Density/Area) (K11.2)
The Viking Quick Response Extra-Large Orifice Upright Sprinkler VK531 is a thermosensitive glass bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The extra-large orifice provides greater flows at lower pressures than standard orifice or large orifice sprinklers. This feature allows reduced pipe sizing for hydraulically calculated sprinkler systems, which require high densities of water. Viking Quick Response Extra-Large Orifice Sprinklers may eliminate the need for a fire pump or reduce the size of the pump if it is required.
Technical Details
K Factor:
11.2
Manufacturer:
Viking
Page:
F_120699
Part Number:
10633
VK Number:
VK531,
VK5311
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Occupancy Type:
Light Hazard,
Ordinary Hazard,
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings