Bookmark and Share

VK630 - QREC Horizontal Sidewall Sprinkler (K8.0)

VK630 - QREC Horizontal Sidewall Sprinkler (K8.0)

Viking Quick Response Extended Coverage Horizontal Sidewall Sprinkler VK630 is a thermosensitive spray sprinkler available in several different finishes and temperature ratings to meet varying design requirements.  The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts. (Note: FM Global approves the ENT coating as corrosion resistant. FM Global has no approval classification for Polyester coatings as corrosion resistant.).  Refer to technical datasheet for required design and installation criteria.

Technical Details

K Factor: 

8.0, 
115 metric

Manufacturer: 

Viking

Page: 

F_102905

Part Number: 

13500

VK Number: 

VK630

Additional Information: 

NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).

Max Pressure: 

175 psi (12 bar)

Response Type: 

Quick

Occupancy Type: 

Light Hazard

Thread Size: 

3/4" NPT (20 mm BSP)

Min Spacing: 

Per Standards / Listings

Max Spacing: 

14 x 26 ft (4,3 x 7,9 m)