VK800 - Microfast® HP Fixed Temperature Release
The Viking Microfast® HP Fixed Temperature Release is a fixed-temperature, heat-responsive device. It is designed for use on pilot line release systems to activate deluge and preaction systems. The fixed temperature release is equipped with a 3mm glass bulb and is available in several finishes and temperature ratings to meet design requirements.
Technical Details
Manufacturer:
Viking
Page:
F_051091
Part Number:
07848AA,
07848AB,
07848AD,
07848AE,
07848AG,
07848CB,
07848FA,
07848FB,
07848FD,
07848FE,
07848MA/W,
07848MB/W,
07848MD/W,
07848ME/W,
07848MG/W,
07848NA,
07848NB,
07848ND,
07848NE,
07848NG
VK Number:
VK800
Max Pressure:
250 psi (17 bar)
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per NFPA 72
Max Spacing:
Per NFPA 72 (up to 40 x 40 ft)