Bookmark and Share

VSR-SG Waterflow Alarm Switchwith Retard and Glue-In Union for CPVC Pipe

The Model VSR-SG is a vane type waterflow switch for use on wet sprinkler systems using CPVC plastic fittings that use 1”, 1 ¼”, 1 ½”, or 2” pipe sizes. It is equipped with a union to accommodate installation in confined spaces. The VSR-SG contains two single pole, double throw, snap action switches and an adjustable, instantly recycling pneumatic retard. The switches are actuated when a flow of 10 GPM (38 LPM) or more occurs downstream of the switch. The flow condition must exist for a period of time necessary to overcome the selected retard period.

Technical Details



Part Number: 


Documents and Resources

Technical Data Sheets