![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Air Aspirating Smoke Detection (ASD) CPVC Pipe
- UL Listed pre-cut sample pipe is intended for use with air sampling smoke detectors
- Delivered in white CPVC bags to easily distinguish from other CPVC pipe
- Manufactured with Viking BlazeMaster® CPVC for the highest quality and performance
- Sample pipes are clearly marked for easy inspection
- Compatible with the top ASD brands
- Follows strict compliance in accordance with NFPA 72
- Manufactured with Schedule 40 CPVC fire sprinkler pipe
- Available in lengths of 10 and 15 ft.
- Rated water working pressure is 175 psi (12 bar) at 150° F (65° C)