![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK533 - QR ELO Fusible Element Upright Sprinkler (Storage-Density/Area) (K11.2)
![VK533 - QR ELO Fusible Element Upright Sprinkler (Storage-Density/Area) (K11.2)](https://www.vikinggroupinc.com/sites/default/files/products/VK533.png)
The Viking Quick Response ELO Upright Sprinkler VK533 is a thermosensitive fusible element type spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The extra-large orifice provides greater flows at lower pressures than standard orifice or large orifice sprinklers. This feature allows reduced pipe sizing for hydraulically calculated sprinkler systems, which require high densities of water.
Technical Details
K Factor:
11.2,
161 metric
Manufacturer:
Viking
Page:
F_021807
Part Number:
13978
VK Number:
VK533
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard,
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings