![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK592 - Standard Response CMSA Pendent Sprinkler (K19.6)
![VK592 - Standard Response CMSA Pendent Sprinkler (K19.6)](https://www.vikinggroupinc.com/sites/default/files/databook/sprinklers/storage/VK592_sm.jpg)
Viking Standard Response Control Mode Specific Application (CMSA) Pendent Sprinkler VK592 is a thermosensitive fusible element type spray sprinkler. With a 19.6 nominal K-Factor, the sprinkler provides required flows at lower pressures than sprinklers with smaller K-Factors.
Technical Details
K Factor:
19.6,
283 metric
Manufacturer:
Viking
Page:
F_033108
Part Number:
14243A,
15468A
VK Number:
VK592
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Storage
Thread Size:
1" NPT (25 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings