![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK636 - Mirage QREC Light Hazard ELO Concealed Pendent Sprinkler (K11.2)
![VK636 - Mirage QREC Light Hazard ELO Concealed Pendent Sprinkler (K11.2)](https://www.vikinggroupinc.com/sites/default/files/products/Products_VikingFireSprinklers_ExtendedCoverageSprinklres_UprightPendent_VK636.png)
Viking Mirage® Quick Response Extended Coverage Light Hazard ELO Concealed Pendent Sprinkler VK636 is a thermosensitive solder link spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The 11.2K sprinkler meets Light Hazard density requirements at lower pressures than 5.6K or 8.0K sprinklers. The fusible operating element and special deflector characteristics meet the challenges of quick response extended coverage standards.
The sprinkler is pre-assembled with a threaded adapter for installation with a low-profile cover assembly that provides up to ½” (13 mm) of vertical adjustment. The two-piece design allows installation and testing of the sprinkler prior to installation of the cover plate. The "push-on" and "thread-on" designs of the concealed cover plate assemblies allow easy installation of the cover plate after the system has been tested and the ceiling finish has been applied. The cover assembly can be removed and reinstalled, allowing temporary removal of ceiling panels without taking the sprinkler system out of service or removing the sprinkler.