![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK502 - ESFR Dry Pendent Sprinkler (K14)
![VK502 - ESFR Dry Pendent Sprinkler (K14)](https://www.vikinggroupinc.com/sites/default/files/databook/sprinklers/storage/042012%20Product%20Image.jpg)
Viking Early Suppression Fast Response (ESFR) Dry Pendent Sprinkler VK502 is a fast response fusible element type sprinkler designed for use in storage areas subject to freezing and supplied from a wet system only, in an adjacent heated area. With a 14.0 nominal K-Factor and special deflector, this sprinkler produces large, high-momentum water droplets in a hemispheric pattern below the deflector. This permits penetration of the fire plume and direct wetting of the burning fuel surface while cooling the atmosphere early in the development of a high-challenge fire. ESFR Dry sprinklers can ONLY be installed in Wet systems! Not for installation in dry or preaction systems.
Technical Details
K Factor:
14.0,
202 metric
Manufacturer:
Viking
Page:
F_042012
Part Number:
18702,
18703,
18704,
18706,
18707,
18708,
18710,
18711,
18712,
18176,
18177,
18178
VK Number:
VK502
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (ESFR)
Occupancy Type:
Storage
Thread Size:
2" Grooved
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings