![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK503 - ESFR Pendent Sprinkler (K17)
![VK503 - ESFR Pendent Sprinkler (K17)](https://www.vikinggroupinc.com/sites/default/files/products/120106%20VK503.png)
Viking Early Suppression Fast Response (ESFR) Pendent Sprinkler VK503 is a fast response fusible element type sprinkler designed for early fire suppression. With a 16.8 (242 metric) nominal K-Factor and special deflector, this sprinkler produces large, high-momentum water droplets in a hemispheric pattern below the deflector. This permits penetration of the fire plume and direct wetting of the burning fuel surface while cooling the atmosphere early in the development of a high-challenge fire.
Technical Details
K Factor:
16.8,
242 metric
Manufacturer:
Viking
Page:
F_120106
Part Number:
14073,
20372
VK Number:
VK503
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (ESFR)
Occupancy Type:
Storage
Thread Size:
3/4" NPT (20 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings