![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
Solenoid Valves, Maximum 250 psi wwp
![Solenoid Valves, Maximum 250 psi wwp](https://www.vikinggroupinc.com/sites/default/files/databook/deluge/devices/solenoid.jpg)
The high pressure solenoid valve is a two-way type with one inlet and one outlet. It is a packless, internal pilot operated valve, suitable for use in releasing water pressure from the priming chamber of Viking Model E and F Series Deluge Valves and Viking Model H and J Series Flow Control Valves. The solenoid valve has floating diaphragm construction, which requires a minimum pressure drop across the valve to operate properly.
Technical Details
Manufacturer:
Viking
Page:
F_020101
Part Number:
11601,
11602,
13215,
13843,
and 13844