![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK315 - Microfast® HP Quick Response Upright High Pressure Sprinkler (K5.6)
![VK315 - Microfast® HP Quick Response Upright High Pressure Sprinkler (K5.6)](https://www.vikinggroupinc.com/sites/default/files/products/vk315.jpg)
The Viking MicrofastHP® Quick Response Upright High Pressure Sprinkler VK315 is a small, thermosensitive, glass-bulb spray sprinkler available in several different finishes and temperature ratings to meet design requirements. The special Polyester and Electroless Nickel PTFE (ENT) coatings can be used in decorative applications where colors are desired. In addition, these coatings have been investigated for installation in corrosive atmospheres and are listed/approved as corrosion resistant as indicated in the Approval Charts.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_060714
Part Number:
12281
VK Number:
VK315
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
250 psi (17 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings