![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
New Stainless Steel Cover Plates Provide Enhanced Corrosion Protection
- Available for use with Viking’s Mirage® Model VK462, Model VK538 Concealed Pendent Sprinklers, and the Freedom® Model VK494 Residential Concealed Pendent sprinkler.
- UL Listed for use with Models VK462, VK538, and VK494. FM Approved for use with the VK462.
- Stainless steel cover plates can be used with standard brass models, or combined with ENT plated concealed sprinklers to provide an even higher level of overall corrorsion resistance.
- Available in both 135°F and 165°F temperature ratings for Models VK462 and VK538.
- VK494 stainless steel cover plate is available in 135°F only.
- Both large (3-5/16”) and small (2-3/4”) diameter cover plates are offered in stainless steel.
- Installers should refer to Viking's Concealed Sprinkler Cover Plate Assemblies Technical Datasheet F_040600 for complete information on sizes, temperature ratings, and available finishes.