![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK4611 - Quick Response Concealed Pendent Sprinkler (K2.8)
![VK4611 - Quick Response Concealed Pendent Sprinkler (K2.8)](https://www.vikinggroupinc.com/sites/default/files/products/VK4611_23438_resized.jpg)
Viking Quick Response Concealed Pendent Sprinkler VK4611 is a small thermosensitive, glass-bulb sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. The low-profile cover assemblies provide up to ½” (13 mm) of vertical adjustment.
Technical Details
K Factor:
2.8
Manufacturer:
Viking
Page:
F_061620
Posting Date for Latest Revision:
December 14, 2023
Part Number:
23438
VK Number:
VK4611
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings