![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK4860 - Residential Horizontal Sidewall Lead Free Sprinkler (K4.0)
![VK4860 - Residential Horizontal Sidewall Lead Free Sprinkler (K4.0)](https://www.vikinggroupinc.com/sites/default/files/databook/sprinklers/residential/011212%20Product%20Image.jpg)
Lead Free Model*: Viking Freedom® Residential Horizontal Sidewall Lead Free Sprinkler VK4860 is a small, thermosensitive, glass-bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements. * Lead content complies with the definition of ‘Lead Free’ established in the Reduction of Lead in Drinking Water Act (S.3874) endorsed by AWWA’s Water Utility Council, and California Assembly Bill #1953.
Technical Details
K Factor:
4.0 (58)
Manufacturer:
Viking
Page:
F_011212
Part Number:
18089
VK Number:
VK4860
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Occupancy Type:
Residential
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)