![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
K25 ESFR Dry Pendent Sprinkler (VK512)
- Fusible link dry ESFR offers ceiling only protection for box-in-box cold storage facilities for up to 50’-0” ceilings.
- No in-rack sprinklers are required up to 50 feet!
- The VK512 K25 EESFR dry pendent storage sprinkler provides protection from a wet system, located in an adjacent heated space, for very cold or freezing temperatures.
- No double-interlock preaction systems are required, which saves you installation costs.
- FM Approved as a quick response pendent storage sprinkler.
- Available with a 1-1/2” grooved connection in both Ordinary 165°F (74°C) and Intermediate 205°F (96°C) temperature ratings, with a maximum working pressure of 175 psi (12 bar).
- The VK512 comes with optional insulating seal assemblies, which isolate the clearance space around the dry barrel sprinkler – mitigating condensation and preventing ice buildup.