New "Custom Design" Cover Plates from Viking Allow for Exclusive Customer Design Capabilities
FOR IMMEDIATE RELEASE
Hastings, Michigan – The Viking Corporation, a global leader in fire protection and life safety systems, now offers the ability for customers to order custom design cover plates for both residential and commercial sprinkler projects. This new cULus Listed and FM Approved feature, exclusive to Viking, allows customers to include logos and custom artwork on their sprinkler cover plates.
The new custom design process is possible for almost any Viking flat cover plate, including small, standard, extra-large orifice, sidewall, and square models. Approved base finishes include standard and custom painted, brass, and stainless steel metallic, for a high degree of design flexibility. The cover plates are available in 135°F (57°C) and 165°F (74°C) temperature ratings.
Customers can provide their own design file, or work with Viking for help designing artwork. In addition, Viking offers a template that customers can use when designing their artwork.
For more information about cover plates and custom artwork, please contact Viking at info@vikingcorp.com. To view the technical data sheet or submit an order for custom cover plates, please visit https://www.vikinggroupinc.com/concealed-sprinkler-cover-plate-assemblies
Viking is a global leader in the manufacture and distribution of innovative fire protection and life safety systems. For nearly 100 years the company’s products and services have protected lives and property worldwide from the devastating effects of fire. For more information on Viking’s complete line of fire protection products and services, please visit www.vikinggroupinc.com or call 800-968-9501.