VK462, VK464 - Mirage® QR Concealed Pendent MRI Sprinklers (NON-FERROUS)
Viking Mirage® Quick Response Concealed MRI Sprinklers are intended for use inside an MRI environment, such as the MR system room. They are not intended to be used within the bore of the MR scanner itself. This sprinkler is made from non-magnetic materials that are acceptable for use in a high magnetic field environment like those associated with a magnetic resonance system. This sprinkler has been independently tested for use with a 3-Tesla MR system in accordance with ASTM F2503-05 criteria. The results of this test demonstrate that this product is acceptable for use in an environment with a static magnetic field of 3-Tesla or less and the highest spatial gradient magnetic field of 720-Gauss/cm or less.
Technical Details
K Factor:
5.6,
8.0
Manufacturer:
Viking
Page:
F_062908
Part Number:
15480A,
15481A,
23190,
23174
VK Number:
VK462,
VK464
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Standard
Occupancy Type:
Light Hazard,
Ordinary Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings