VK309 - Microfast® Quick Response Fusible Element Vertical Sidewall Sprinkler (K5.6)
Viking Microfast® Quick Response Fusible Element Vertical Sidewall Sprinkler VK309 is a small thermosensitive solder link spray sprinkler available with various finishes and temperature ratings to meet design requirements.
Technical Details
K Factor:
5.6
Manufacturer:
Viking
Page:
F_020407
Part Number:
13951
VK Number:
VK309
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
Per Standards / Listings
Max Spacing:
Per Standards / Listings