VK632, VK634 - Mirage® QREC Concealed Pendent Sprinklers (5.6 and 8.0 K Factor)
Viking Mirage® Quick Response Extended Coverage Concealed Pendent Sprinkler VK632 and VK634 are thermosensitive glass-bulb spray sprinkler designed for installation on concealed pipe systems where the appearance of a smooth ceiling is desired. Refer to technical datasheet for required design and installation criteria.
Technical Details
K Factor:
5.6,
8.0
Manufacturer:
Viking
Page:
F_080107
Part Number:
14613,
14535
VK Number:
VK632 and VK634
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific product approval and/or application. Always verify product details with the technical data sheet and consult with the Authority Having Jurisdiction (AHJ).
Max Pressure:
175 psi (12 bar)
Response Type:
Quick
Occupancy Type:
Light Hazard
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)