![Bookmark and Share](https://s7.addthis.com/static/btn/v2/lg-share-en.gif)
VK430 - Residential Pendent Sprinkler (K4.3)
![VK430 - Residential Pendent Sprinkler (K4.3)](https://www.vikinggroupinc.com/sites/default/files/products/VK430_4.jpg)
Viking Freedom® Residential Pendent Sprinkler VK430 is a thermosensitive, glass-bulb residential sprinkler available in several different finishes and temperature ratings to meet varying design requirements.
Technical Details
K Factor:
4.3
Manufacturer:
Viking
Page:
F_082095
Part Number:
09530
VK Number:
VK430
Additional Information:
NOTICE: The product details indicated below are for general reference only and may vary based on the specific listing/approval and product application. Always verify product details with the technical data sheet and consult with the appropriate AHJ.
Max Pressure:
175 psi (12 bar)
Response Type:
Fast (Residential)
Thread Size:
1/2" NPT (15 mm BSP)
Min Spacing:
8 ft (2,4 m)
Max Spacing:
20 x 20 ft (6,1 x 6,1 m)